Menu Search

Flanged Cap - Compatible Thread Standard Non Threaded ; Compatible Thread Sizes 5/8" ; Inside Diameter 15.9 mm | 0.626 in ; Red

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Red and made from PE.
Item code:

60864

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 $0.9871
1000 - 4999 $0.564
5000 + $0.5358
Standard pack: 1000

Order in multiple of 100

Total price

$98.71

100 x $0.9871

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Red

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us