Menu Search

Flanged Cap - Compatible Thread Standard UNF Threads ; Compatible Thread Sizes 1/2" ; Inside Diameter 12.5 mm | 0.492 in ; Natural

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Natural and made from PE.
Item code:

E-1/2

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 7999 $0.1857
8000 - 39999 $0.1061
40000 + $0.1008
Standard pack: 4000

Order in multiple of 800

Total price

$148.56

800 x $0.1857

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us