Menu Search

Flanged Cap - Compatible Thread Standard Metric Threads ; Compatible Thread Sizes M10 ; Inside Diameter 9.8 mm | 0.386 in ; Natural

Flange Cap is designed to cover and protect standard or non-O-ring threads of tubes, pipes or rods. It is easy to install with automated equipment or by hand. Used in industries such as automotive, manufacturing, or engineering. Natural and made from PE.
Item code:

ECM-10

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 7999 $0.1796
8000 - 39999 $0.1026
40000 + $0.0976
Standard pack: 8000

Order in multiple of 800

Total price

$143.68

800 x $0.1796

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Natural

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us