Menu Search

Flat Cable Clamp - Adhesive Mount, Hinged, No Tension

In stock

Flat Cable Clamp used for a quick positive clamping of flat cable up to 50, 40, or 30 conductors wide. Ideal for holding and routing cables, wires and cords. Its double backed adhesive base and latch allows for quick addition or removal of cables. It secures them in place, and prevent from shifting or moving out of position. It is durable and ensure longevity and resistance to wear and tear.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipping; when stored in the unopened original packaging, stored at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0, UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
10 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
$1.6002 - $1.6843 Request the lead time here
Natural
Adhesive
$1.8337 - $2.0317 2994 In stock
Natural
Adhesive
$1.4885 - $1.5668 Request the lead time here
Natural
Adhesive
$2.3912 - $2.5171 Request the lead time here
Natural
Adhesive
$1.9638 - $2.0672 910 In stock
Natural
Adhesive
$1.039 - $1.0936 Request the lead time here
Natural
Adhesive
$2.202 - $2.318 Request the lead time here
Natural
Adhesive
$1.4312 - $1.5067 20 In stock
Natural
Adhesive
$1.4342 - $1.5096 Request the lead time here
Natural
Adhesive
$1.1117 - $1.1702 Request the lead time here
Natural
Adhesive
Flat Cable Clip - 9.1 mm | 0.358 in ; 63.2 mm | 2.488 in

FCW-50-01

Price Range
$1.6843 - $1.6002

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    77.2 mm
Flat Cable Clip - 7.7 mm | 0.303 in ; 31.5 mm | 1.24 in

FCW-29-01

Price Range
$2.0317 - $1.8337

Stock Levels
2994 In stock
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    45.1 mm
Flat Cable Clip - 9.3 mm | 0.366 in ; 39.3 mm | 1.547 in

FCW-40-19

Price Range
$1.5668 - $1.4885

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    53.0 mm
Flat Cable Clip - 15.0 mm | 0.591 in ; 64.6 mm | 2.543 in

FCW-50H-19

Price Range
$2.5171 - $2.3912

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    78.2 mm
Flat Cable Clip - 15.0 mm | 0.591 in ; 64.6 mm | 2.543 in

FCW-50H-01

Price Range
$2.0672 - $1.9638

Stock Levels
910 In stock
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    78.2 mm
Flat Cable Clip - 9.3 mm | 0.366 in ; 39.3 mm | 1.547 in

FCW-40-01

Price Range
$1.0936 - $1.039

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    53.0 mm
Flat Cable Clip - 9.1 mm | 0.358 in ; 63.2 mm | 2.488 in

FCW-50-19

Price Range
$2.318 - $2.202

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    77.2 mm
Flat Cable Clip - 7.7 mm | 0.303 in ; 31.5 mm | 1.24 in

FCW-29-19

Price Range
$1.5067 - $1.4312

Stock Levels
20 In stock
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    45.1 mm
Flat Cable Clip - 9.0 mm | 0.354 in ; 31.6 mm | 1.244 in

FCW-30-19

Price Range
$1.5096 - $1.4342

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    45.5 mm
Flat Cable Clip - 9.0 mm | 0.354 in ; 31.6 mm | 1.244 in

FCW-30-01

Price Range
$1.1702 - $1.1117

Stock Levels
Request the lead time here
Attributes
  • Adhesive Type
    PU Foam
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Adhesive
  • Base Length
    45.5 mm