Snap in, Hinged, No Tension Flat Cable Clamps are easy to install due to their push in application feature. The hinge and no tensions aspects ensure the cables will sit tidily without being strained by the clamp
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Material | Base Length | Mounting Method | View | |
---|---|---|---|---|---|---|---|
$0.5708 - $0.6008 | Request the lead time here |
0.394 in
10.0 mm
|
PA
|
2.559 in
65.0 mm
|
Push In
|
||
$0.7309 - $0.8098 | 110 In stock |
0.39 in
9.9 mm
|
PA
|
2.638 in
67.0 mm
|
Push In
|
||
FCCB-2 | $1.1815 - $1.3091 | Request the lead time here |
0.787 in
20.0 mm
|
PA
|
3.031 in
77.0 mm
|
Push In
|
|
$1.4088 - $1.561 | Request the lead time here |
0.787 in
20.0 mm
|
PA
|
3.031 in
77.0 mm
|
Push In
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.