Menu Search

Flat Cable Clamp - Snap In, Hinged, No Tension, Removable

In stock

Snap-in Flat cable clamps have a hinged design to securely hold flat cable and wires in place. It offers stability and security for your applications.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
1 result
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
$0.7515 - $0.7911 19 In stock
Natural
Push In
Flat Cable Clip - 40.0 mm | 1.575 in

FCSE-1

Price Range
$0.7911 - $0.7515

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Push In
  • Base Length
    53.0 mm
  • Base Width
    19.1 mm