Menu Search

Flat Cable Clamp - Snap In, Top Lock, Removable

In stock

Snap-in Flat cable clamps have a top lock design to securely hold flat cable and wires in place. It offers stability and security for your applications. The top lock design guarantees a tight grip on the cable, preventing it from moving or experiencing damage.

Quick and easy to install and remove. It is used for home electronics, automotive installations or office setups.

The adhesive element of the product has a shelf life of approximately 1 Year from date of shipment; when stored in the original unopened packaging, at room temperature and away from sunlight.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
5 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
$0.4422 - $0.49 1510 In stock
Natural
Snap In
$0.2468 - $0.2735 Request the lead time here
Natural
Snap In
$0.2617 - $0.29 Request the lead time here
Natural
Snap In
$0.3209 - $0.3556 Request the lead time here
Natural
Snap In
$0.2627 - $0.2911 Request the lead time here
Natural
Snap In
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-5

Price Range
$0.49 - $0.4422

Stock Levels
1510 In stock
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Snap In
  • Base Length
    72.0 mm
  • Distance Between Fixing Holes
    60.0 mm
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-1

Price Range
$0.2735 - $0.2468

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Snap In
  • Base Length
    27.0 mm
  • Distance Between Fixing Holes
    15.0 mm
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-2

Price Range
$0.29 - $0.2617

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Snap In
  • Base Length
    42.0 mm
  • Distance Between Fixing Holes
    30.0 mm
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-4

Price Range
$0.3556 - $0.3209

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Snap In
  • Base Length
    57.0 mm
  • Distance Between Fixing Holes
    45.0 mm
Flat Cable Clamp - Snap In, Top Lock - ; Maximum Panel Thickness - 1.6 mm | 0.063 in

FCCS-3

Price Range
$0.2911 - $0.2627

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Mounting Method
    Snap In
  • Base Length
    47.0 mm
  • Distance Between Fixing Holes
    35.0 mm