Menu Search

Flat Loop Clip

In production

Flat Loop Clips are fasteners designed to hold cables, wires, and rods in place securely. It features a flat design with a loop on the end, allowing it to easily slide over the edge of a surface and lock in place. It also features a release tab for fast and quick removal of the clamping action.

It is easy to use for quick installation and removal. It is used in the automotive, medical and electrical industries.

  • Material: PA
  • Colour: Natural
  • Material Flammability Standard: UL94 V-2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Colour Mounting Method View
$0.2421 - $0.2549 Request the lead time here
Natural
$0.4936 - $0.547 Request the lead time here
Natural
Flat Cable Clip - 63.5 mm | 2.5 in

FCLC

Price Range
$0.2549 - $0.2421

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Base Length
    76.2 mm
  • Inside Width
    63.5 mm
  • Material Flammability Standard
    UL94 V-2
Flat Cable Clip - 38.1 mm | 1.5 in

FCLCS

Price Range
$0.547 - $0.4936

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    PA
  • Base Length
    50.8 mm
  • Inside Width
    38.1 mm
  • Material Flammability Standard
    UL94 V-2