Metal Flat Washer used to insulate your fastener assembly from electricity and moisture. It offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications.
It can help to ensure a secure and stable connection, and reduce the risk of damage to the material being fastened or the fastener itself.They provide full insulation, cushioning and spacing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Outside Diameter | Thickness | View | |||||
---|---|---|---|---|---|---|---|---|---|---|---|
$0.0925 - $0.0973 | In production |
Natural
|
PA
|
0.787 in
20.0 mm
|
0.118 in
3.0 mm
|
||||||
$0.0497 - $0.0523 | In production |
Natural
|
PA
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||||||
$0.0207 - $0.0218 | 14 In stock |
Natural
|
PA
|
0.563 in
14.3 mm
|
0.055 in
1.4 mm
|
||||||
$0.041 - $0.0431 | 15 In stock |
Natural
|
PA
|
0.945 in
24.0 mm
|
0.055 in
1.4 mm
|
||||||
$0.0453 - $0.0477 | 8 In stock |
Natural
|
PA
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||||||
$0.1888 - $0.1986 | 10 In stock |
Natural
|
PVDF
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||||||
$0.0265 - $0.0279 | In production |
Natural
|
PA
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
||||||
$0.0365 - $0.0385 | In production |
Natural
|
PA
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
||||||
$0.1092 - $0.115 | In production |
Natural
|
PA
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||||||
$0.0828 - $0.0872 | In production |
Natural
|
PA
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||||||
$0.0223 - $0.0235 | 26 In stock |
Natural
|
PA
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||||||
$0.0425 - $0.0447 | In production |
Natural
|
PA
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
||||||
0050230500VR | $0.1158 - $0.1219 | In production |
Natural
|
PVDF
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|||||
$0.0278 - $0.0292 | 28 In stock |
Natural
|
PP
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
||||||
$0.0312 - $0.0329 | In production |
Natural
|
PA
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm
|
||||||
$0.066 - $0.0696 | 178 In stock |
Natural
|
PP
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
||||||
$0.0675 - $0.071 | 29 In stock |
Natural
|
PA
|
0.551 in
14.0 mm
|
0.059 in
1.5 mm
|
||||||
$0.6641 - $0.6991 | 10 In stock |
Natural
|
PVDF
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||||||
$0.0664 - $0.0698 | 20 In stock |
Natural
|
PA
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||||||
$0.0282 - $0.0296 | 23 In stock |
Natural
|
PA
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||||||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue