Menu Search

Flexible End Cap Inside Diameter - 6.0 mm | 0.236 in 25.0 mm | 0.984 in Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

12227

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.2243
10000 - 49999 $0.1281
50000 + $0.1218
Standard pack: 10000

Order in multiple of 1000

Total price

$224.30

1000 x $0.2243

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Green
Full Material Vinyl

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us