Menu Search

Flexible End Cap Inside Diameter - 11.0 mm | 0.433 in 29.0 mm | 1.142 in Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

12232

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
450 - 4499 $0.3142
4500 - 22499 $0.1795
22500 + $0.1706
Standard pack: 4500

Order in multiple of 450

Total price

$141.39

450 x $0.3142

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Green
Full Material Vinyl

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us