Menu Search

Flexible End Cap Inside Diameter - 12.0 mm | 0.472 in 29.0 mm | 1.142 in Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

12233

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 $0.2946
4000 - 19999 $0.1684
20000 + $0.16
Standard pack: 4000

Order in multiple of 400

Total price

$117.84

400 x $0.2946

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Green
Full Material Vinyl

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us