Menu Search

Flexible End Cap Inside Diameter - 18.0 mm | 0.709 in 29.5 mm | 1.161 in Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

12239

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.452
2000 - 9999 $0.2582
10000 + $0.2453
Standard pack: 2000

Order in multiple of 200

Total price

$90.40

200 x $0.452

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Green
Full Material Vinyl

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us