Menu Search

Flexible End Cap Inside Diameter - 29.0 mm | 1.142 in 35.0 mm | 1.378 in Vinyl Green

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding. Can be used with oil and grease applications.
Item code:

12250

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 $1.4354
800 - 3999 $0.8202
4000 + $0.7793
Standard pack: 800

Order in multiple of 80

Total price

$114.83

80 x $1.4354

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Green
Full Material Vinyl

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us