Menu Search

Flexible End Cap Inside Diameter - 5.0 mm | 0.197 in 23.5 mm | 0.925 in PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12696

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 $0.1594
10000 - 49999 $0.0911
50000 + $0.0865
Standard pack: 10000

Order in multiple of 1000

Total price

$159.40

1000 x $0.1594

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us