Menu Search

Flexible End Cap Inside Diameter - 9.0 mm | 0.354 in 25.0 mm | 0.984 in PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12700

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
350 - 3499 $0.1953
3500 - 17499 $0.1116
17500 + $0.106
Standard pack: 3500

Order in multiple of 350

Total price

$68.36

350 x $0.1953

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us