Menu Search

Flexible End Cap Inside Diameter - 15.0 mm | 0.591 in 29.5 mm | 1.161 in PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12706

2481 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.3137
2500 - 12499 $0.1792
12500 + $0.1702
Standard pack: 2500

Order in multiple of 250

Total price

$78.43

250 x $0.3137

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us