Menu Search

Flexible End Cap Inside Diameter - 17.0 mm | 0.669 in 29.5 mm | 1.161 in PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12708

788 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.3507
2000 - 9999 $0.2004
10000 + $0.1903
Standard pack: 2000

Order in multiple of 200

Total price

$70.14

200 x $0.3507

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us