Menu Search

Flexible End Cap Inside Diameter - 27.0 mm | 1.063 in 33.5 mm | 1.319 in PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12718

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
90 - 899 $0.6835
900 - 4499 $0.3905
4500 + $0.3711
Standard pack: 900

Order in multiple of 90

Total price

$61.52

90 x $0.6835

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us