Menu Search

Flexible End Cap Inside Diameter - 29.0 mm | 1.142 in 35.0 mm | 1.378 in PVC Black

Flexible End Caps are excellent for threaded applications. They are highly resistant to shredding.
Item code:

12720

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
80 - 799 $0.7218
800 - 3999 $0.4125
4000 + $0.3919
Standard pack: 800

Order in multiple of 80

Total price

$57.74

80 x $0.7218

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Black
Full Material Polyvinyl Chloride

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us