Menu Search

Flexible Pipe Cap - Inside Diameter 495.0 mm | 19.488 in ; PE ; Yellow

This yellow cap is made of Flexible PE providing a softer material that ease the cap on large pipe. It is essentially used to ensure maximum protection from contaminants such as dirt, corrosion and humidity during transit and storage.It withstands up to + 66°C.
Item code:

34216

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 9 $45.7401
10 - 39 $26.1372
40 + $24.8303
Standard pack: 1

Order in multiple of 1

Total price

$45.74

1 x $45.7401

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Yellow
Full Material Flexible Polyethylene
Inside Diameter 495.0 mm
Inside Height 100.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us