Menu Search

Flexible Pipe Cap - Inside Diameter 59.4 mm | 2.339 in ; PE ; Yellow

This yellow cap is made of Flexible PE providing a softer material that ease the cap on large pipe. It is essentially used to ensure maximum protection from contaminants such as dirt, corrosion and humidity during transit and storage.It withstands up to + 66°C.
Item code:

44029

100 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $4.7285
5 - 24 $4.4921
25 + $4.2674
Standard pack: 1

Order in multiple of 1

Total price

$4.73

1 x $4.7285

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Fitting Style Push Fit
Colour Yellow
Full Material Flexible Polyethylene

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us