Menu Search

Flexible Vinyl Pull Tab Caps - Standard

In stock

Flexible Caps are suitable for plain or thread applications and the unique design means they fit a range of diameters.

The central pull-tab, coupled with the unique star shaped design makes fitting and removal quick and easy. They are suitable for Metric, UNF and BSP thread sizes.

  • Material: Flexible Polyvinyl Chloride (PVC)
  • Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Minimum Inside Diameter All
Show more Show less
Maximum Inside Diameter All
Show more Show less
Inside Height All
Show more Show less
Compatible Thread Standard All
5 results
Product SKUs information
Item Code Price range Availability Compatible Thread Standard Minimum Inside Diameter Inside Height Maximum Inside Diameter View
$0.5714 - $1.0527 16 In stock
UNF Threads, BSP Threads, Metric Threads
$0.1864 - $0.3433 Request the lead time here
UNF Threads, BSP Threads, Metric Threads
$0.2979 - $0.5488 Request the lead time here
UNF Threads, Metric Threads
$0.2197 - $0.4045 6 In stock
UNF Threads, BSP Threads, Metric Threads
$0.4012 - $0.7392 Request the lead time here
UNF Threads, BSP Threads, Metric Threads
Multi-Flex Cap - PVC ; Inside Diameter Range 20.0 - 24.0 mm | 0.787 - 0.945 in

MFWA-200-050

Price Range
$1.0527 - $0.5714

Stock Levels
16 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads, BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    7/8",1/2" 5/8",M20,M22,M24
Multi-Flex Cap - PVC ; Inside Diameter Range 9.0 - 11.0 mm | 0.354 - 0.433 in

MFWA-090-025

Price Range
$0.3433 - $0.1864

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads, BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    3/8",1/8",M10
Multi-Flex Cap - PVC ; Inside Diameter Range 13.5 - 16.5 mm | 0.531 - 0.65 in

MFWA-135-030

Price Range
$0.5488 - $0.2979

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads, Metric Threads
  • Compatible Thread Sizes (All)
    9/16", 5/8",M14, M16
Multi-Flex Cap - PVC ; Inside Diameter Range 11.0 - 13.5 mm | 0.433 - 0.531 in

MFWA-110-025

Price Range
$0.4045 - $0.2197

Stock Levels
6 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads, BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    7/6", 1/2",1/4",M12
Multi-Flex Cap - PVC ; Inside Diameter Range 16.5 - 20.0 mm | 0.65 - 0.787 in

MFWA-165-040

Price Range
$0.7392 - $0.4012

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Flexible Polyvinyl Chloride
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads, BSP Threads, Metric Threads
  • Compatible Thread Sizes (All)
    3/4",3/8",M18