Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Knob Diameter | Thread Size | Mount Type | View | |
|---|---|---|---|---|---|---|
| $1.6929 - $3.1184 | 20 In stock |
0.906 in
23.0 mm
|
M6
|
|
||
| $0.9311 - $1.7151 | Request the lead time here |
0.591 in
15.0 mm
|
M4
|
|
||
| $1.4413 - $5.5077 | 182 In stock |
0.906 in
23.0 mm
|
M6
|
|
||
| $60.3264 - $66.8438 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Blind Bore
|
||
| $78.0162 - $86.4446 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Stud
|
||
| $60.3264 - $66.8438 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Threaded Blind Bore
|
||
| $100.2417 - $111.0711 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Threaded Stud
|
||
| $44.2998 - $49.0857 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Blind Bore
|
||
| $44.2998 - $49.0857 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Plain Blind Bore
|
||
| $52.6155 - $58.2998 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Stud
|
||
| $61.5361 - $68.184 | Request the lead time here |
1.969 in
50.0 mm
|
M8
|
Threaded Through Bore
|
||
| $112.1861 - $124.3059 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Threaded Stud
|
||
| $81.1156 - $89.8789 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Threaded Blind Bore
|
||
| $81.1156 - $89.8789 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Threaded Blind Bore
|
||
| $51.1792 - $56.7083 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Threaded Stud
|
||
| $44.6779 - $49.5045 | Request the lead time here |
1.575 in
40.0 mm
|
M6
|
Threaded Through Bore
|
||
| $86.6343 - $95.9936 | Request the lead time here |
2.362 in
60.0 mm
|
M10
|
Threaded Through Bore
|
||
| $103.6436 - $114.8406 | Request the lead time here |
2.362 in
60.0 mm
|
M12
|
Threaded Stud
|
||
| $44.6779 - $49.5045 | Request the lead time here |
1.575 in
40.0 mm
|
M8
|
Plain Blind Bore
|
||
| $61.5361 - $68.184 | Request the lead time here |
1.969 in
50.0 mm
|
M10
|
Threaded Through Bore
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue