Menu Search

Grip Knob - Knob Diameter - 28.0 mm | 1.102 in ; Thread Size - M8 ; Thread Length - 50.0 mm | 1.969 in; PA; Black

Item code:

KTSR-28M08F

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $4.386
500 - 2499 $2.5063
2500 + $2.381
Standard pack: 500

Order in multiple of 50

Total price

$219.30

50 x $4.386

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Finish Matt
Material PA
Mount Type Female

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us