Menu Search

Fluted Grip Knobs

In stock

Male Grip Hand Knobs have a knurled texture around the outside of the handle creating a firm gripping surface that is also comfortable. These high-impact durable knobs fit onto female applications and are resistant to oils, fuels, and greases.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Knob Diameter Thread Size Mount Type View
$1.4413 - $5.5077 10 In stock
23.0 mm
M6
Threaded Stud
$1.7769 - $3.2731 20 In stock
23.0 mm
M6
Threaded Stud
KTSR-15M04M15 $0.909 - $1.6747 18 In stock
15.0 mm
M4
Threaded Stud
$1.8596 - $3.4258 Request the lead time here
28.0 mm
M8
Threaded Stud
$1.5929 - $2.9342 Request the lead time here
23.0 mm
M6
Threaded Stud
$1.5294 - $2.8174 Request the lead time here
23.0 mm
M5
Threaded Stud
$1.8038 - $3.3226 Request the lead time here
28.0 mm
M8
Threaded Stud
$1.5513 - $2.8578 10 In stock
23.0 mm
M5
Threaded Stud
$0.3526 - $0.6497 Request the lead time here
15.0 mm
M4
Threaded Stud
$1.5929 - $2.9342 Request the lead time here
23.0 mm
M5
Threaded Stud
$0.6944 - $1.2792 10 In stock
22.0 mm
M8
Threaded Stud
$0.5901 - $1.0872 Request the lead time here
22.0 mm
M6
Threaded Stud
$1.6929 - $3.1184 20 In stock
23.0 mm
M6
Threaded Stud
$1.7269 - $3.1811 Request the lead time here
23.0 mm
M6
Threaded Stud
$0.9311 - $1.7151 Request the lead time here
15.0 mm
M4
Threaded Stud
$1.638 - $3.0173 15 In stock
28.0 mm
M8
Threaded Stud
$1.7915 - $3.3002 Request the lead time here
14.0 mm
M5
Threaded Stud
  • of 3
Knurled Knob - Thread Size - M6 ; Thread Length - 10.0 mm | 0.394 in ; Knob Material - PA ; Stem Height - 10.0 mm | 0.394 in

KTSR-23M06M10

Price Range
$5.5077 - $1.4413

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-23M06M30

Price Range
$3.2731 - $1.7769

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M4 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ; Stem Height - 15.0 mm | 0.591 in

KTSR-15M04M15

Price Range
$1.6747 - $0.909

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    15.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-28M08M30

Price Range
$3.4258 - $1.8596

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    28.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ; Stem Height - 15.0 mm | 0.591 in

KTSR-23M06M15

Price Range
$2.9342 - $1.5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M5 ; Thread Length - 10.0 mm | 0.394 in ; Knob Material - PA ; Stem Height - 10.0 mm | 0.394 in

KTSR-23M05M10

Price Range
$2.8174 - $1.5294

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 30.0 mm | 1.181 in ; Knob Material - PA ; Stem Height - 30.0 mm | 1.181 in

KTSR-28M08M50

Price Range
$3.3226 - $1.8038

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    28.0 mm
Knurled Knob - Thread Size - M5 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ; Stem Height - 15.0 mm | 0.591 in

KTSR-23M05M15

Price Range
$2.8578 - $1.5513

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M4 ; Thread Length - 8.5 mm | 0.335 in ; Knob Material - PA ;

466346

Price Range
$0.6497 - $0.3526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Zinc Plated Steel
Knurled Knob - Thread Size - M5 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-23M05M25

Price Range
$2.9342 - $1.5929

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ;

466349

Price Range
$1.2792 - $0.6944

Stock Levels
10 In stock
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Zinc Plated Steel
Knurled Knob - Thread Size - M6 ; Thread Length - 15.0 mm | 0.591 in ; Knob Material - PA ;

466348

Price Range
$1.0872 - $0.5901

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Finish
    Matt
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Zinc Plated Steel
Knurled Knob - Thread Size - M6 ; Thread Length - 40.0 mm | 1.575 in ; Knob Material - PA ; Stem Height - 40.0 mm | 1.575 in

KTSR-23M06M40

Price Range
$3.1184 - $1.6929

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M6 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-23M06M25

Price Range
$3.1811 - $1.7269

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    23.0 mm
Knurled Knob - Thread Size - M4 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-15M04M25

Price Range
$1.7151 - $0.9311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    15.0 mm
Knurled Knob - Thread Size - M8 ; Thread Length - 25.0 mm | 0.984 in ; Knob Material - PA ; Stem Height - 25.0 mm | 0.984 in

KTSR-28M08M25

Price Range
$3.0173 - $1.638

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Knob Material
    PA
  • Mount Type
    Threaded Stud
  • Thread Material
    Steel
  • Knob Diameter
    28.0 mm
Grip Knob - Knob Diameter 14.0 mm | 0.551 in; Thread Size M5;

466400

Price Range
$3.3002 - $1.7915

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Knob Material
    Phenolic
  • Mount Type
    Threaded Stud
  • Thread Material
    Phenolic
  • Knob Diameter
    14.0 mm