Quantity | Unit price |
---|---|
20 - 99 | $27.4233 |
100 - 499 | $26.0522 |
500 + | $24.7496 |
Application(s) | Cupboard |
---|---|
Coating | Powder Coated |
Full Material | Die Cast Zinc Alloy |
Keying | Keyed Different |
Latching Mechanism | Left Hand;Right Hand |
Material | Zinc Alloy |
Barrel Depth | 16.9 mm |
Barrel Depth | 0.665 in |
Barrel Diameter | 72.0 mm |
Barrel Diameter | 2.835 in |
Grip Range | 14.8 mm |
Grip Range | 0.583 in |
Maximum Grip | 14.8 mm |
Maximum Grip | 0.583 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.