Menu Search

Furniture Lock - Keyed Different; Slide; 19.0 mm; 20.0 mm; Steel

This Furniture Lock with a vertical sliding mechanism secures wooden furniture, cabinets, and drawers. It has an anti-drill centred, and the key is only removed in the locked position, with Keyed Different. Made from Steel with a Chrome Plated finish.
Item code:

03202E

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $10.8469
125 - 624 $10.3045
625 + $9.7893
Standard pack: 25

Order in multiple of 25

Total price

$271.17

25 x $10.8469

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Application(s) Wooden Furniture
Coating Chrome Plated
Finish Chrome Plated
Full Material Steel
Keying Keyed Different
Latching Mechanism Slide
Material Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us