Menu Search

Fuse Cover 32.0 mm (W) PVC Transparent Blue

Post fit fuse cover for PCB mounted standard cartridge fuse
Item code:

840832

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 $0.5961
5000 - 24999 $0.5663
25000 + $0.538
Standard pack: 1000

Order in multiple of 1000

Total price

$596.10

1000 x $0.5961

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Transparent Blue
Full Material Soft Polyvinyl Chloride
Material PVC
Material Flammability Standard UL94 V-0

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us