Menu Search

Gas Cylinder Valve Cap - Nominal Diameter 25.0 mm | 0.984 in ; Push Fit ; LDPE ; Push Fit ; No Vent Flap

This yellow LDPE gas cylinder valve protector is a temper evident protection that also performs a shield from ingress of dirt and dust. Compatible for medical main.
Item code:

10787

14 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 $0.7978
2500 - 12499 $0.4559
12500 + $0.4331
Standard pack: 2500

Order in multiple of 250

Total price

$199.45

250 x $0.7978

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Flap No Vent Flap
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us