Menu Search

Gas Cylinder Valve Cap - Nominal Diameter 26.4 mm | 1.039 in ; Screw Fit ; LDPE ; Push Fit ; No Vent Flap

This yellow LDPE gas cylinder valve protector is a temper evident protection that also performs a shield from ingress of dirt and dust.
Item code:

110005

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.1449
2000 - 9999 $0.0828
10000 + $0.0786
Standard pack: 2000

Order in multiple of 200

Total price

$28.98

200 x $0.1449

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Flap No Vent Flap
Fitting Style Screw Fit
Full Material Low Density Polyethylene
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us