Menu Search

Gas Cylinder Valve Cap - Nominal Diameter 21.7 mm | 0.854 in ; Screw Fit ; LDPE ; Push Fit ; With Vent Flap

This yellow LDPE gas cylinder valve protector is a temper evident protection that also performs a shield from ingress of dirt and dust. Supplied with vent strip.
Item code:

110048

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 $0.292
2000 - 9999 $0.1669
10000 + $0.1585
Standard pack: 2000

Order in multiple of 200

Total price

$58.40

200 x $0.292

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Flap With Vent Flap
Fitting Style Screw Fit
Full Material Low Density Polyethylene
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us