Menu Search

Gas Cylinder Valve Cap - Nominal Diameter 21.8 mm | 0.858 in ; Screw Fit ; HDPE ; Push Fit ; With Vent Flap

Gas valve cap designed to protect industrial and LPG gas cylinder valve threads. It protects from the entry of dirt or dust. It is fitted with a vent flap to allow safe release of gas following the accidental opening of the valve. It can differentiate full from empty cylinders. Yellow made from HDPE.
Item code:

110589

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 $0.5311
500 - 2499 $0.3035
2500 + $0.2883
Standard pack: 500

Order in multiple of 500

Total price

$26.56

50 x $0.5311

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Vent Flap With Vent Flap
Fitting Style Screw Fit
Full Material High Density Polyethylene
Colour Yellow

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us