Menu Search

Gas Cylinder Valve Cap Push Fit LDPE Push Fit

Connector Plug is designed as a dust seal, preventing leaks. It is used for the protection of threaded and bayonet connectors, keeping gas cylinders clean. It is easy to install thanks to its push fit. Yellow made from LDPE.
Item code:

EP16

4833 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + $0.1352
Standard pack: 1000

Order in multiple of 1000

Total price

$135.20

1000 x $0.1352

Add sample +

Specifications

Imperial
Metric
SKU attributes
Vent Flap No Vent Flap
Fitting Style Push Fit
Full Material Low Density Polyethylene
Colour Yellow
Special Offer Clearance

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us