Menu Search

Gas Cylinder Valve Plugs

In stock

Gas Cylinder Valve Plugs have been developed in collaboration with major European gas companies to protect industrial gas valves from the ingress of dust, dirt and other contaminants. It provides a tight seal, while its unique vent cap allows for the safe release of gas after accidental opening of the valve.

It is easy to install and disassemble, making it a convenient solution for temporary applications and tamper-proof. It is used in gas storage, industrial and transportation applications.

  • Material: HDPE, LDPE
  • Colour: Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Overall Diameter All
Vent Flap All
Material All
4 results
Product SKUs information
Item Code Price range Availability Overall Diameter Material Vent Flap View
$0.0754 - $0.1389 11 In stock
22.2 mm
LDPE
With Vent Flap
$0.0686 - $0.2623 12 In stock
22.2 mm
LDPE
No Vent Flap
$0.3386 - $0.6238 12 In stock
20.0 mm
LDPE
No Vent Flap
$0.3205 - $0.5904 Request the lead time here
30.0 mm
HDPE
No Vent Flap
Gas Cylinder Valve Plug - Overall Diameter - 22.2 mm | 0.874 in ; Screw Fit ; LDPE ; With Vent Flap

110004

Price Range
$0.1389 - $0.0754

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Screw Fit
  • Vent Flap
    With Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    22.2 mm
Gas Cylinder Valve Plug - Overall Diameter - 22.2 mm | 0.874 in ; Screw Fit ; LDPE ; No Vent Flap

10785

Price Range
$0.2623 - $0.0686

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Screw Fit
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    22.2 mm
Gas Cylinder Valve Plug - Overall Diameter - 20.0 mm | 0.787 in ; Push Fit ; LDPE ; No Vent Flap

110049

Price Range
$0.6238 - $0.3386

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push Fit
  • Vent Flap
    No Vent Flap
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    20.0 mm
Gas Cylinder Valve Plug - Overall Diameter - 30.0 mm | 1.181 in ; Push Fit ; HDPE ; No Vent Flap

110583

Price Range
$0.5904 - $0.3205

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Vent Flap
    No Vent Flap
  • Full Material
    High Density Polyethylene
  • Colour
    Yellow
  • Overall Diameter
    30.0 mm