Menu Search

Gas Spring Mounting Brackets

In production

These Gas Springs mounting brackets secure the spring to the object or structure it supports and help distribute the load equally. The brackets combine compact design with strength, delivering a large force range capacity that may be utilised for heavy load applications. They are durable and resistant to wear and tear.

The components pass at least 72 hours of salt spray testing under ASTM B117 and are made of carbon steel with zinc. They are easy to install and remove, with either ball pins or threaded pins to fit a variety of end fittings. Used in various applications such as automotive, furniture, medical equipment, and industrial machinery.

  • Material: Steel

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
6 results
Product SKUs information
Item Code Price range Availability Overall Length Type Fitting Type View
$17.3952 - $19.2744 Request the lead time here
70.0 mm
1
Ball Joint
$17.3952 - $19.2744 Request the lead time here
70.0 mm
4
Eyes Clevis Fork
$17.3952 - $19.2744 Request the lead time here
70.0 mm
2
Eyes Clevis Fork
$15.3355 - $16.9923 Request the lead time here
44.0 mm
5
Ball Joint
$61.9705 - $68.6654 Request the lead time here
70.0 mm
6
Eyes Clevis Fork
$15.3355 - $16.9923 Request the lead time here
70.0 mm
3
Ball Joint
N/A - Ball Joint; 90°; 70.0 mm; 24.5 mm; Steel

552039

Price Range
$19.2744 - $17.3952

Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Fitting Type
    Ball Joint
  • Full Material
    Carbon Steel
  • Ball End Diameter
    10.0 mm
  • Overall Length
    70.0 mm
Fixing Plate - Eyes Clevis Fork; 25.0 mm; M8; Steel

552041

Price Range
$19.2744 - $17.3952

Stock Levels
Request the lead time here
Attributes
  • Type
    4
  • Fitting Type
    Eyes Clevis Fork
  • Full Material
    Carbon Steel
  • Overall Length
    70.0 mm
  • Overall Width
    48.0 mm
2 - Eyes Clevis Fork; 3.0 mm; 70.0 mm; Steel

552043

Price Range
$19.2744 - $17.3952

Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Fitting Type
    Eyes Clevis Fork
  • Full Material
    Carbon Steel
  • Overall Length
    70.0 mm
  • Overall Width
    49.5 mm
5 - Ball Joint; 2.0 mm; 44.0 mm; Steel

552040

Price Range
$16.9923 - $15.3355

Stock Levels
Request the lead time here
Attributes
  • Type
    5
  • Fitting Type
    Ball Joint
  • Full Material
    Carbon Steel
  • Ball End Diameter
    10.0 mm
  • Overall Length
    44.0 mm
6 - Eyes Clevis Fork; 2.5 mm; 70.0 mm; Steel

552042

Price Range
$68.6654 - $61.9705

Stock Levels
Request the lead time here
Attributes
  • Type
    6
  • Fitting Type
    Eyes Clevis Fork
  • Full Material
    Carbon Steel
  • Overall Length
    70.0 mm
  • Overall Width
    18.0 mm
Fixing Plate - Ball Joint; 25.0 mm; M8; Steel

552038

Price Range
$16.9923 - $15.3355

Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Fitting Type
    Ball Joint
  • Full Material
    Carbon Steel
  • Ball End Diameter
    10.0 mm
  • Overall Length
    70.0 mm