Quantity | Unit price |
---|---|
1 + | $112.1229 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adjustability | Adjustable Force |
---|---|
Extended Length | 245.0 mm |
Extended Length | 9.646 in |
Stroke Length | 100.0 mm |
Stroke Length | 3.937 in |
Rod Diameter | 10.0 mm |
Rod Diameter | 0.394 in |
Thread Size | M8 x 1.25 |
Type | Gas Strut |
Colour | Black |
Tube Length | 145.0 mm |
Tube Length | 5.709 in |
Accessories Included | 2x Gas Struts;4x Ball Joints;4x Eyes;Allen Key;Instruction Leaflet |
Maximum Force | 1200.0 N |
Maximum Force | 1200.0 N |
Body Finish | Epoxy Powder Coated |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.