Menu Search

Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 410.0 mm | 16.142 in

This Adjustable Gas Strut is made of a steel rod and carbon steel with EP powder coating. It is also referred as Gas Spring due to It's nitrogen gas charge. It can be adjusted after installation using a standard Allen key supplied. This is ideal for prototyping and will save time and money on short production run as there is no need to calculate the force. Widely used in the medical industry, furniture, commercial and industrial equipment for opening. closing, tilting, and damping. This part number will provide 2 gas struts, 4 ball joints, 4 eyes, 1 Allen key and instruction leaflet.
Item code:

497825

4 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + $101.2545
Standard pack: 1

Order in multiple of 1

Total price

$101.25

1 x $101.2545

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Adjustability Adjustable Force
Thread Size M8 x 1.25
Type Gas Strut
Colour Black
Accessories Included 4x B2 Steel Ball Joints (Fitted);4x E3 Nylon Eyes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us