Menu Search

Gas Springs - Adjustable Force

In stock

Adjustable force gas springs are widely used in industries such as medical & laboratory, furniture, automotive and industrial equipment for opening, closing, tilting and damping. These springs allow to be adjusted to the exact need without extra calculations, just de-gas on application to the required specification.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
28 results
Product SKUs information
Item Code Price range Availability Extended Length Rod Diameter Stroke Length Maximum Force View
$92.8625 - $92.8625 Request the lead time here
340.0 mm
6.0 mm
150.0 mm
400.0 N
$99.1908 - $99.1908 Request the lead time here
350.0 mm
8.0 mm
150.0 mm
650.0 N
$160.4114 - $160.4114 Request the lead time here
650.0 mm
10.0 mm
300.0 mm
1200.0 N
$101.2545 - $101.2545 4 In stock
410.0 mm
8.0 mm
180.0 mm
650.0 N
$147.8921 - $147.8921 Request the lead time here
450.0 mm
10.0 mm
200.0 mm
1200.0 N
$434.459 - $434.459 Request the lead time here
860.0 mm
14.0 mm
400.0 mm
2500.0 N
$161.3056 - $161.3056 Request the lead time here
680.0 mm
14.0 mm
300.0 mm
2500.0 N
$141.7013 - $141.7013 Request the lead time here
350.0 mm
10.0 mm
150.0 mm
1200.0 N
  • of 2
Gas Spring - Adjustable Force ; Rod Diameter 6.0 mm | 0.236 in ; Tube Diameter 15.0 mm | 0.591 in ; Extended Length 340.0 mm | 13.386 in

1253219

Price Range
$92.8625 - $92.8625

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    340.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    6.0 mm
  • Thread Size
    M5 x 0.8
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 350.0 mm | 13.78 in

497823

Price Range
$99.1908 - $99.1908

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 x 1.25
Gas Spring - Adjustable Force ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Extended Length 650.0 mm | 25.591 in

497829

Price Range
$160.4114 - $160.4114

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    650.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Gas Spring - Adjustable Force ; Rod Diameter 8.0 mm | 0.315 in ; Tube Diameter 18.0 mm | 0.709 in ; Extended Length 410.0 mm | 16.142 in

497825

Price Range
$101.2545 - $101.2545

Stock Levels
4 In stock
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    410.0 mm
  • Stroke Length
    180.0 mm
  • Rod Diameter
    8.0 mm
  • Thread Size
    M8 x 1.25
Gas Spring - Adjustable Force ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Extended Length 450.0 mm | 17.717 in

497828

Price Range
$147.8921 - $147.8921

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    450.0 mm
  • Stroke Length
    200.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25
Gas Spring - Adjustable Force ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Extended Length 860.0 mm | 33.858 in

497830

Price Range
$434.459 - $434.459

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    860.0 mm
  • Stroke Length
    400.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Gas Spring - Adjustable Force ; Rod Diameter 14.0 mm | 0.551 in ; Tube Diameter 28.0 mm | 1.102 in ; Extended Length 680.0 mm | 26.772 in

1253230

Price Range
$161.3056 - $161.3056

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    680.0 mm
  • Stroke Length
    300.0 mm
  • Rod Diameter
    14.0 mm
  • Thread Size
    M10 x 1.5
Gas Spring - Adjustable Force ; Rod Diameter 10.0 mm | 0.394 in ; Tube Diameter 23.0 mm | 0.906 in ; Extended Length 350.0 mm | 13.78 in

497827

Price Range
$141.7013 - $141.7013

Stock Levels
Request the lead time here
Attributes
  • Adjustability
    Adjustable Force
  • Extended Length
    350.0 mm
  • Stroke Length
    150.0 mm
  • Rod Diameter
    10.0 mm
  • Thread Size
    M8 x 1.25