Menu Search

Gasket - Bubble

In stock

A range of Bubble Gasket with a side profile and a steel spring core, or insert. These gaskets have a flexible clip-on profile that is conveniently mounted with a press-on by hand action. This makes then quick and easy to use.

These gaskets have been robustly designed for dynamic sealing that also offers edge protection. They can be used for a multitude of applications. Widely used in the construction industry, providing an essential seal for window and door assemblies. The range includes options that are suitable for use in the automotive industry, as a door seal on larger heavy duty vehicles.

The steel insert provides increased grip, which is resistant against high vibration.

  • Material: Ethylene-propylene Diene Monomer (EPDM) - Solid EPDM (70 Shore A) / Expanded EPDM (0.65g.ccm S.G.)
  • Colour: Black
  • Supplied in 20 metre rolls

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Image
Type 4
Image
Type 5
67 results
Product SKUs information
Item Code Price range Availability Maximum Clamp Width Minimum Clamp Width Groove Width Grip Depth Type View
$168.191 - $186.3614 Request the lead time here
3.0 mm
2.0 mm
9.0 mm
9.5 mm
10
$256.0575 - $283.7204 9 In stock
3.0 mm
2.0 mm
25.2 mm
17.0 mm
7
$130.5301 - $144.6316 98 In stock
2.0 mm
0.5 mm
12.0 mm
10.0 mm
12
$131.3701 - $145.5624 Request the lead time here
2.0 mm
0.5 mm
5.4 mm
10.0 mm
1
$112.9573 - $125.1605 Request the lead time here
3.5 mm
2.5 mm
5.4 mm
10.0 mm
3
$184.8843 - $204.8581 Request the lead time here
5.0 mm
4.0 mm
6.6 mm
29.6 mm
5
$3.4396 - $3.8112 Request the lead time here
Bubble
$6.1751 - $6.8423 Request the lead time here
Bubble
$2.9899 - $3.3129 Request the lead time here
Bubble
$2.9899 - $3.3129 Request the lead time here
2.5 mm
0.8 mm
Bubble
$3.7001 - $4.0999 Request the lead time here
3.0 mm
1.0 mm
Bubble
$3.0488 - $3.3782 Request the lead time here
Bubble
$2.4701 - $2.737 Request the lead time here
Bubble
$3.7001 - $4.0999 Request the lead time here
4.5 mm
Bubble
$3.8304 - $4.2442 Request the lead time here
5.0 mm
3.0 mm
Bubble
$2.2098 - $2.4485 Request the lead time here
2.0 mm
1.0 mm
Bubble
$3.1198 - $3.4569 Request the lead time here
2.5 mm
0.8 mm
Bubble
$2.3397 - $2.5925 Request the lead time here
Bubble
$3.0488 - $3.3782 Request the lead time here
Bubble
$2.3397 - $2.5925 Request the lead time here
4.8 mm
Bubble
  • of 4
Bubble Gasket 9.0 mm 9.5 mm Black EPDM

490752

Price Range
$186.3614 - $168.191

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    9.0 mm
  • Grip Depth
    9.5 mm
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 25.2 mm 17.0 mm Black EPDM

490737

Price Range
$283.7204 - $256.0575

Stock Levels
9 In stock
Attributes
  • Groove Width
    25.2 mm
  • Grip Depth
    17.0 mm
  • Minimum Clamp Width
    2.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 12.0 mm 10.0 mm Black EPDM

490742

Price Range
$144.6316 - $130.5301

Stock Levels
98 In stock
Attributes
  • Groove Width
    12.0 mm
  • Grip Depth
    10.0 mm
  • Minimum Clamp Width
    0.5 mm
  • Maximum Clamp Width
    2.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 5.4 mm 10.0 mm Black EPDM

490743

Price Range
$145.5624 - $131.3701

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    5.4 mm
  • Grip Depth
    10.0 mm
  • Minimum Clamp Width
    0.5 mm
  • Maximum Clamp Width
    2.0 mm
  • Roll Length
    20.0 m
Bubble Gasket 5.4 mm 10.0 mm Black EPDM

34009139001

Price Range
$125.1605 - $112.9573

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    5.4 mm
  • Grip Depth
    10.0 mm
  • Minimum Clamp Width
    2.5 mm
  • Maximum Clamp Width
    3.5 mm
  • Roll Length
    20.0 m
Bubble Gasket 6.6 mm 29.6 mm Black EPDM

490747

Price Range
$204.8581 - $184.8843

Stock Levels
Request the lead time here
Attributes
  • Groove Width
    6.6 mm
  • Grip Depth
    29.6 mm
  • Minimum Clamp Width
    4.0 mm
  • Maximum Clamp Width
    5.0 mm
  • Roll Length
    20.0 m
Bubble Gasket Top 16.0 mm | 0.63 in 8.0 mm | 0.315 in EPDM

20036935

Price Range
$3.8112 - $3.4396

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 40.0 mm | 1.575 in 13.0 mm | 0.512 in EPDM

20036775

Price Range
$6.8423 - $6.1751

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 15.1 mm | 0.594 in 6.5 mm | 0.256 in EPDM

20036881

Price Range
$3.3129 - $2.9899

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Bubble Side 0.8 mm 2.5 mm EPDM

20036812

Price Range
$3.3129 - $2.9899

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    0.8 mm
  • Maximum Clamp Width
    2.5 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Top 30.7 mm | 1.209 in EPDM

20036867

Price Range
$4.0999 - $3.7001

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    3.0 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Top 23.0 mm | 0.906 in 10.4 mm | 0.409 in EPDM

20036607

Price Range
$3.3782 - $3.0488

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 20.7 mm | 0.815 in 11.2 mm | 0.441 in EPDM

20036652

Price Range
$2.737 - $2.4701

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Side 10.0 mm | 0.394 in 21.3 mm | 0.839 in EPDM

20036850

Price Range
$4.0999 - $3.7001

Stock Levels
Request the lead time here
Attributes
  • Maximum Clamp Width
    4.5 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 27.0 mm | 1.063 in 18.0 mm | 0.709 in EPDM

20036690

Price Range
$4.2442 - $3.8304

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    3.0 mm
  • Maximum Clamp Width
    5.0 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Top 12.0 mm | 0.472 in 9.5 mm | 0.374 in EPDM

20036638

Price Range
$2.4485 - $2.2098

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    1.0 mm
  • Maximum Clamp Width
    2.0 mm
  • Roll Length
    100.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Top 14.9 mm | 0.587 in 8.4 mm | 0.331 in EPDM

20036799

Price Range
$3.4569 - $3.1198

Stock Levels
Request the lead time here
Attributes
  • Minimum Clamp Width
    0.8 mm
  • Maximum Clamp Width
    2.5 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
Bubble Gasket Side 12.0 mm | 0.472 in 13.5 mm | 0.531 in EPDM

20036737

Price Range
$2.5925 - $2.3397

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Top 20.1 mm | 0.791 in 12.3 mm | 0.484 in EPDM

20036669

Price Range
$3.3782 - $3.0488

Stock Levels
Request the lead time here
Attributes
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black
Bubble Gasket Bubble Top 16.5 mm | 0.65 in 11.5 mm | 0.453 in EPDM

20036577

Price Range
$2.5925 - $2.3397

Stock Levels
Request the lead time here
Attributes
  • Maximum Clamp Width
    4.8 mm
  • Roll Length
    10.0 m
  • Material
    EPDM
  • Type
    Bubble
  • Colour
    Black