Tapered Knob Gear Lever handles and shafts are made of steel and are ground and polished with a black oxide finish. The tapered knob is black plastic with a brass insert for an easy grip and aesthetically pleasing finish on machinery applications for changing or shifting gears.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Thread Size | Overall Length | Shaft Material | View | |
|---|---|---|---|---|---|---|---|
| $64.1077 - $71.0335 | Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
4.492 in
114.1 mm
|
Steel
|
||
| $37.2272 - $41.2489 | Request the lead time here |
0.319 in
8.1 mm
|
M6 x 1.0
|
3.504 in
89.0 mm
|
Steel
|
||
| $46.5593 - $51.5893 | Request the lead time here |
0.472 in
12.0 mm
|
M10 x 1.5
|
4.492 in
114.1 mm
|
Steel
|
||
| $25.6954 - $28.4713 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
5.354 in
136.0 mm
|
Stainless Steel
|
||
| $21.4615 - $23.7801 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.488 in
114.0 mm
|
Steel
|
||
| $37.2195 - $41.2404 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
5.551 in
141.0 mm
|
Stainless Steel
|
||
| $26.5519 - $29.4204 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
5.551 in
141.0 mm
|
Steel
|
||
| $20.0113 - $22.1732 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.504 in
89.0 mm
|
Stainless Steel
|
||
| $18.454 - $20.4476 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.583 in
91.0 mm
|
Steel
|
||
| $32.859 - $36.4089 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
4.488 in
114.0 mm
|
Stainless Steel
|
||
| $27.4084 - $30.3695 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
6.299 in
160.0 mm
|
Steel
|
||
| $18.6876 - $20.7065 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.37 in
111.0 mm
|
Steel
|
||
| $23.9045 - $26.487 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
4.37 in
111.0 mm
|
Stainless Steel
|
||
| $23.4433 - $25.976 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
3.583 in
91.0 mm
|
Stainless Steel
|
||
| $29.2773 - $32.4402 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.85 in
174.0 mm
|
Stainless Steel
|
||
| $24.6772 - $27.3432 | Request the lead time here |
0.472 in
12.0 mm
|
M10
|
6.85 in
174.0 mm
|
Steel
|
||
| $38.2317 - $42.362 | Request the lead time here |
0.551 in
14.0 mm
|
M12
|
8.504 in
216.0 mm
|
Stainless Steel
|
||
| $16.741 - $18.5496 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
3.504 in
89.0 mm
|
Steel
|
||
| $19.7777 - $21.9143 | Request the lead time here |
0.315 in
8.0 mm
|
M6
|
2.835 in
72.0 mm
|
Stainless Steel
|
||
| $18.9991 - $21.0516 | Request the lead time here |
0.394 in
10.0 mm
|
M8
|
5.354 in
136.0 mm
|
Steel
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue