Menu Search

Stud Mount Leveling Feet - Thread Size - M22 ; Base Diameter - 40.0 mm | 1.575 in ; ; Material - Nylon

Item code:

060404069901

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 124 $3.3349
125 - 624 $3.1682
625 + $3.0098
Standard pack: 25

Order in multiple of 25

Total price

$83.37

25 x $3.3349

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Type Rigid
Colour Black
Full Material Nylon 6/6
Material Nylon
Mount Type Threaded Stud

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us