Menu Search

Grommets - Standard/TPE

In stock

Standard Grommets are available in many different materials. Snap in design enables quick and easy installation. Black PVC - protect wires and cables passing through panels. Black Thermoplastic Rubber - Resistant to most oils and greases. Withstands temperatures -40C to +135C.TPE - Is a greener alternative to PVC. Suitable for harsh environments with wider operating temperature range. Vary stable material offering a long operating life.EPDM - Heat resistant material for use in extreme temperature environments -40C to +125C.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
9 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Inside Diameter Panel Thickness Maximum Compatible Cable Diameter Type View
$0.2391 - $0.2516 Request the lead time here
4.0 mm
0.70 mm
Hole Grommet
$0.254 - $0.2674 Request the lead time here
2.0 mm
0.70 mm
Hole Grommet
$0.2503 - $0.2635 Request the lead time here
1.5 mm
0.70 mm
Hole Grommet
$0.2372 - $0.2497 Request the lead time here
3.0 mm
0.70 mm
Hole Grommet
$0.2334 - $0.2457 Request the lead time here
4.0 mm
1.0 mm
Hole Grommet
$0.2391 - $0.2516 Request the lead time here
2.0 mm
1.0 mm
Hole Grommet
$0.2314 - $0.2436 Request the lead time here
3.0 mm
1.0 mm
Hole Grommet
$0.8549 - $0.9473 Request the lead time here
17.1 mm
1.6 mm
$0.6501 - $0.7203 26 In stock
15.5 mm
1.6 mm
Open Hole Grommet - Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.70 mm | 0.028 in

HGSR-3

Price Range
$0.2516 - $0.2391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Type
    Hole Grommet
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    11.0 mm
Open Hole Grommet - ; Inside Diameter 2.0 mm | 0.079 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.70 mm | 0.028 in

HGSR-1

Price Range
$0.2674 - $0.254

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Type
    Hole Grommet
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    11.0 mm
Open Hole Grommet - ; Inside Diameter 1.5 mm | 0.059 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.70 mm | 0.028 in

HGSR-4

Price Range
$0.2635 - $0.2503

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Type
    Hole Grommet
  • Inside Diameter
    1.5 mm
  • Overall Diameter
    11.0 mm
Open Hole Grommet - ; Inside Diameter 3.0 mm | 0.118 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 0.70 mm | 0.028 in

HGSR-2

Price Range
$0.2497 - $0.2372

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Type
    Hole Grommet
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    11.0 mm
Open Hole Grommet - ; Inside Diameter 4.0 mm | 0.157 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 1.0 mm | 0.039 in

HGSR-7

Price Range
$0.2457 - $0.2334

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Type
    Hole Grommet
  • Inside Diameter
    4.0 mm
  • Overall Diameter
    11.0 mm
Open Hole Grommet - ; Inside Diameter 2.0 mm | 0.079 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 1.0 mm | 0.039 in

HGSR-5

Price Range
$0.2516 - $0.2391

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Type
    Hole Grommet
  • Inside Diameter
    2.0 mm
  • Overall Diameter
    11.0 mm
Open Hole Grommet - ; Inside Diameter 3.0 mm | 0.118 in ; Overall Diameter 11.0 mm | 0.433 in ; Panel Thickness 1.0 mm | 0.039 in

HGSR-6

Price Range
$0.2436 - $0.2314

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Silicone
  • Type
    Hole Grommet
  • Inside Diameter
    3.0 mm
  • Overall Diameter
    11.0 mm
Open Grommet - ; Inside Diameter 17.1 mm | 0.673 in ; Overall Diameter 23.7 mm | 0.933 in ; Panel Thickness 1.6 mm | 0.063 in

HG-11

Price Range
$0.9473 - $0.8549

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    TPE
  • Hole Diameter
    18.7 mm
  • Inside Diameter
    17.1 mm
  • Maximum Operating Temperature
    135 °C
Open Grommet - ; Inside Diameter 15.5 mm | 0.61 in ; Overall Diameter 22.2 mm | 0.874 in ; Panel Thickness 1.6 mm | 0.063 in

HG-10

Price Range
$0.7203 - $0.6501

Stock Levels
26 In stock
Attributes
  • Colour
    Black
  • Material
    TPE
  • Hole Diameter
    18.8 mm
  • Inside Diameter
    15.5 mm
  • Maximum Operating Temperature
    135 °C