Quantity | Unit price |
---|---|
50 - 249 | $8.9052 |
250 - 1249 | $8.46 |
1250 + | $8.037 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Material | Die Cast Zinc Alloy |
---|---|
Finish | Chrome Plated |
Handle Material | Die Cast Zinc Alloy |
Handle Type | Wing Knob Handle |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Standards | DIN-EN 1774 |
Grip Range | 20.5 mm |
Grip Range | 0.807 in |
Knob Length | 30.0 mm |
Knob Length | 1.181 in |
Maximum Grip | 20.5 mm |
Maximum Grip | 0.807 in |
Mounting Hole Length | 16.2 mm |
Mounting Hole Length | 0.638 in |
Mounting Hole Width | 14.2 mm |
Mounting Hole Width | 0.559 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.