Quantity | Unit price |
---|---|
5 - 49 | $14.1495 |
50 - 249 | $8.0854 |
250 + | $7.6811 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Cam Material | Zinc Alloy |
---|---|
Finish | Black Powder Coated |
Handle Material | Zinc Alloy |
Handle Type | Knob Handle |
Housing Material | Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Standards | DIN |
Grip Range | 19.5 mm |
Grip Range | 0.768 in |
Knob Length | 25.0 mm |
Knob Length | 0.984 in |
Maximum Grip | 19.5 mm |
Maximum Grip | 0.768 in |
Mounting Hole Length | 16.2 mm |
Mounting Hole Length | 0.638 in |
Mounting Hole Width | 14.2 mm |
Mounting Hole Width | 0.559 in |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.