Menu Search

Hexagonal Caps

In stock

Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.

The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.

  • Material: Low-Density Polyethylene (LDPE)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
15 results
Product SKUs information
Item Code Price range Availability Inside Height Inside Distance Across Flats Overall Height View
$0.3008 - $0.5542 Request the lead time here
39.0 mm
$0.3184 - $0.5867 Request the lead time here
42.0 mm
$0.4247 - $0.7824 20 In stock
44.0 mm
$0.2654 - $0.4889 Request the lead time here
39.0 mm
$0.5131 - $0.9453 Request the lead time here
45.0 mm
$0.4601 - $0.8475 Request the lead time here
44.0 mm
$0.4778 - $0.8801 Request the lead time here
44.0 mm
$0.1946 - $0.3585 19 In stock
30.0 mm
$0.3716 - $0.6846 Request the lead time here
42.0 mm
$0.3539 - $0.6519 Request the lead time here
42.0 mm
$0.2124 - $0.3912 1009 In stock
32.0 mm
$0.5308 - $0.978 Request the lead time here
45.0 mm
$0.1769 - $0.326 Request the lead time here
28.0 mm
$0.2478 - $0.4564 Request the lead time here
32.0 mm
$0.407 - $0.7497 Request the lead time here
44.0 mm
Hexagonal Cap - Inside Distance Across Flats 21.6 mm | 0.85 in ; Overall Height 39.0 mm | 1.535 in

490637

Price Range
$0.5542 - $0.3008

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    39.0 mm
Hexagonal Cap - Inside Distance Across Flats 23.6 mm | 0.929 in ; Overall Height 42.0 mm | 1.654 in

490638

Price Range
$0.5867 - $0.3184

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    42.0 mm
Hexagonal Cap - Inside Distance Across Flats 29.6 mm | 1.165 in ; Overall Height 44.0 mm | 1.732 in

490642

Price Range
$0.7824 - $0.4247

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    44.0 mm
Hexagonal Cap - Inside Distance Across Flats 18.7 mm | 0.736 in ; Overall Height 39.0 mm | 1.535 in

490636

Price Range
$0.4889 - $0.2654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    39.0 mm
Hexagonal Cap - Inside Distance Across Flats 37.5 mm | 1.476 in ; Overall Height 45.0 mm | 1.772 in

490645

Price Range
$0.9453 - $0.5131

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    45.0 mm
Hexagonal Cap - Inside Distance Across Flats 31.6 mm | 1.244 in ; Overall Height 44.0 mm | 1.732 in

490643

Price Range
$0.8475 - $0.4601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    44.0 mm
Hexagonal Cap - Inside Distance Across Flats 35.5 mm | 1.398 in ; Overall Height 44.0 mm | 1.732 in

490644

Price Range
$0.8801 - $0.4778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    44.0 mm
Hexagonal Cap - Inside Distance Across Flats 13.7 mm | 0.539 in ; Overall Height 30.0 mm | 1.181 in

490633

Price Range
$0.3585 - $0.1946

Stock Levels
19 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Fitting Style
    Push Fit
  • Overall Height
    30.0 mm
Hexagonal Cap - Inside Distance Across Flats 26.6 mm | 1.047 in ; Overall Height 42.0 mm | 1.654 in

490640

Price Range
$0.6846 - $0.3716

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    42.0 mm
Hexagonal Cap - Inside Distance Across Flats 24.6 mm | 0.969 in ; Overall Height 42.0 mm | 1.654 in

490639

Price Range
$0.6519 - $0.3539

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    42.0 mm
Hexagonal Cap - Inside Distance Across Flats 15.7 mm | 0.618 in ; Overall Height 32.0 mm | 1.26 in

490634

Price Range
$0.3912 - $0.2124

Stock Levels
1009 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    32.0 mm
Hexagonal Cap - Inside Distance Across Flats 40.5 mm | 1.594 in ; Overall Height 45.0 mm | 1.772 in

490646

Price Range
$0.978 - $0.5308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    45.0 mm
Hexagonal Cap - Inside Distance Across Flats 10.7 mm | 0.421 in ; Overall Height 28.0 mm | 1.102 in

490632

Price Range
$0.326 - $0.1769

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    28.0 mm
Hexagonal Cap - Inside Distance Across Flats 16.7 mm | 0.657 in ; Overall Height 32.0 mm | 1.26 in

490635

Price Range
$0.4564 - $0.2478

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    32.0 mm
Hexagonal Cap - Inside Distance Across Flats 28.6 mm | 1.126 in ; Overall Height 44.0 mm | 1.732 in

490641

Price Range
$0.7497 - $0.407

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Low Density Polyethylene
  • Overall Height
    44.0 mm