Our range of Hexagonal Caps have a rigid design that allows for easy fitting and removal. Available in all common hydraulic coupling sizes.
The caps have a hexagonal shape, which makes them ideal for the protection of hexagonal connections and assemblies. However, the caps versatility means they are also suitable for the protection of round components. This makes them a flexible and economical choice for a range of projects.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Inside Height | Inside Distance Across Flats | Overall Height | View | |
|---|---|---|---|---|---|---|
| $0.4601 - $0.8475 | Request the lead time here |
|
|
1.732 in
44.0 mm
|
||
| $0.4778 - $0.8801 | Request the lead time here |
|
|
1.732 in
44.0 mm
|
||
| $0.1769 - $0.326 | Request the lead time here |
|
|
1.102 in
28.0 mm
|
||
| $0.3539 - $0.6519 | Request the lead time here |
|
|
1.654 in
42.0 mm
|
||
| $0.5308 - $0.978 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
||
| $0.3008 - $0.5542 | Request the lead time here |
|
|
1.535 in
39.0 mm
|
||
| $0.2478 - $0.4564 | Request the lead time here |
|
|
1.26 in
32.0 mm
|
||
| $0.1946 - $0.3585 | 19 In stock |
|
|
1.181 in
30.0 mm
|
||
| $0.2124 - $0.3912 | 1009 In stock |
|
|
1.26 in
32.0 mm
|
||
| $0.407 - $0.7497 | Request the lead time here |
|
|
1.732 in
44.0 mm
|
||
| $0.3716 - $0.6846 | Request the lead time here |
|
|
1.654 in
42.0 mm
|
||
| $0.2654 - $0.4889 | Request the lead time here |
|
|
1.535 in
39.0 mm
|
||
| $0.4247 - $0.7824 | 20 In stock |
|
|
1.732 in
44.0 mm
|
||
| $0.3184 - $0.5867 | Request the lead time here |
|
|
1.654 in
42.0 mm
|
||
| $0.5131 - $0.9453 | Request the lead time here |
|
|
1.772 in
45.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue