Menu Search

High Temperature Tapered Plugs

In stock

High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.

Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
117 results
Product SKUs information
Item Code Price range Availability Maximum Taper Diameter Colour Material Special Offer Minimum Taper Diameter Plug Style View
$0.2116 - $0.3896 348 In stock
12.0 mm
Natural
Silicone
9.0 mm
Solid
$0.0193 - $0.0356 19 In stock
2.0 mm
Natural
Silicone
0.5 mm
Solid
$0.3763 - $0.6931 15 In stock
15.9 mm
Natural
Silicone
11.1 mm
Solid
$3.4748 - $6.4011 15 In stock
42.9 mm
Natural
Silicone
35.7 mm
Solid
$0.0247 - $0.0454 Request the lead time here
3.2 mm
Black
EPDM
1.6 mm
Solid
$0.1434 - $0.1509 168 In stock
11.1 mm
Black
EPDM
8.7 mm
Solid
$0.403 - $0.7423 21 In stock
20.3 mm
Black
EPDM
15.9 mm
Solid
$3.3425 - $6.1572 Request the lead time here
46.0 mm
Black
EPDM
38.1 mm
Solid
$2.4318 - $4.4795 Request the lead time here
46.0 mm
Black
EPDM
38.0 mm
Hollow
$1.729 - $1.82 216 In stock
33.4 mm
Black
EPDM
27.0 mm
Solid
$0.476 - $0.8768 35 In stock
20.0 mm
Natural
Silicone
15.5 mm
Solid
$0.1687 - $0.3108 11 In stock
11.0 mm
Natural
Silicone
8.5 mm
Solid
$4.6843 - $8.6289 7 In stock
50.0 mm
Natural
Silicone
41.3 mm
Solid
$3.9826 - $7.3364 8 In stock
46.0 mm
Natural
Silicone
38.1 mm
Solid
$22.8941 - $24.099 Request the lead time here
88.9 mm
Natural
Silicone
76.2 mm
Solid
$0.0775 - $0.0816 20 In stock
9.5 mm
Black
EPDM
6.4 mm
Solid
$1.2747 - $2.3483 Request the lead time here
27.9 mm
Black
EPDM
23.8 mm
Solid
$41.9061 - $46.4334 Request the lead time here
127.0 mm
Black
EPDM
88.9 mm
Solid
$2.9062 - $3.22 17 In stock
53.0 mm
Black
EPDM
45.0 mm
Hollow
$1.1649 - $2.1461 121 In stock
25.4 mm
Natural
Silicone
19.8 mm
Solid
  • of 6
Masking Tapered Plug - Minimum Compatible Hole Diameter - 8.7 mm | 0.343 in ; Silicone ; Maximum Compatible Hole Diameter - 11.9 mm | 0.469 in

41327

Price Range
$0.3896 - $0.2116

Stock Levels
348 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 0.5 mm | 0.02 in ; Silicone ; Maximum Compatible Hole Diameter - 2.0 mm | 0.079 in

461494

Price Range
$0.0356 - $0.0193

Stock Levels
19 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    0.5 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 11.1 mm | 0.437 in ; Silicone ; Maximum Compatible Hole Diameter - 15.9 mm | 0.626 in

461504

Price Range
$0.6931 - $0.3763

Stock Levels
15 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 35.7 mm | 1.406 in ; Silicone ; Maximum Compatible Hole Diameter - 42.9 mm | 1.689 in

461512

Price Range
$6.4011 - $3.4748

Stock Levels
15 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; EPDM ; Maximum Compatible Hole Diameter - 3.2 mm | 0.126 in

461528

Price Range
$0.0454 - $0.0247

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    1.6 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 8.7 mm | 0.343 in ; EPDM ; Maximum Compatible Hole Diameter - 11.1 mm | 0.437 in

461538

Price Range
$0.1509 - $0.1434

Stock Levels
168 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.9 mm | 0.626 in ; EPDM ; Maximum Compatible Hole Diameter - 20.3 mm | 0.799 in

461550

Price Range
$0.7423 - $0.403

Stock Levels
21 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38.1 mm | 1.5 in ; EPDM ; Maximum Compatible Hole Diameter - 46.0 mm | 1.811 in

461563

Price Range
$6.1572 - $3.3425

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38.0 mm | 1.496 in ; EPDM ; Maximum Compatible Hole Diameter - 46.0 mm | 1.811 in

461581

Price Range
$4.4795 - $2.4318

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Hollow
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    38.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 27.0 mm | 1.063 in ; EPDM ; Maximum Compatible Hole Diameter - 33.4 mm | 1.315 in

461557

Price Range
$1.82 - $1.729

Stock Levels
216 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 15.5 mm | 0.61 in ; Silicone ; Maximum Compatible Hole Diameter - 20.0 mm | 0.787 in

461507

Price Range
$0.8768 - $0.476

Stock Levels
35 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    BSP Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 8.5 mm | 0.335 in ; Silicone ; Maximum Compatible Hole Diameter - 11.0 mm | 0.433 in

461501

Price Range
$0.3108 - $0.1687

Stock Levels
11 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Metric Threads
  • Compatible Thread Standard
    UNF Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 41.3 mm | 1.626 in ; Silicone ; Maximum Compatible Hole Diameter - 50.0 mm | 1.969 in

461515

Price Range
$8.6289 - $4.6843

Stock Levels
7 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    41.3 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 38.1 mm | 1.5 in ; Silicone ; Maximum Compatible Hole Diameter - 46.0 mm | 1.811 in

461514

Price Range
$7.3364 - $3.9826

Stock Levels
8 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 76.2 mm | 3 in ; Silicone ; Maximum Compatible Hole Diameter - 88.9 mm | 3.5 in

461522

Price Range
$24.099 - $22.8941

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    76.2 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.4 mm | 0.252 in ; EPDM ; Maximum Compatible Hole Diameter - 9.5 mm | 0.374 in

461536

Price Range
$0.0816 - $0.0775

Stock Levels
20 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    BSP Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 23.8 mm | 0.937 in ; EPDM ; Maximum Compatible Hole Diameter - 27.9 mm | 1.098 in

461555

Price Range
$2.3483 - $1.2747

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads
Masking Tapered Plug - Minimum Compatible Hole Diameter - 88.9 mm | 3.5 in ; EPDM ; Maximum Compatible Hole Diameter - 127.0 mm | 5 in

461573

Price Range
$46.4334 - $41.9061

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Solid
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Non Threaded
  • Minimum Taper Diameter
    88.9 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 45.0 mm | 1.772 in ; EPDM ; Maximum Compatible Hole Diameter - 53.0 mm | 2.087 in

461582

Price Range
$3.22 - $2.9062

Stock Levels
17 In stock
Attributes
  • Plug Style
    Hollow
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Compatible Thread Standard
    Metric Threads
  • Minimum Taper Diameter
    45.0 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 19.8 mm | 0.78 in ; Silicone ; Maximum Compatible Hole Diameter - 25.4 mm | 1 in

41332

Price Range
$2.1461 - $1.1649

Stock Levels
121 In stock
Attributes
  • Plug Style
    Solid
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Standard
    Metric Threads