High Temperature Tapered Plugs are available as a solid plug or with a hollow core to aid in the compression to fit threaded or unthreaded holes. Its tapered design enables the plug to expand and adapt to the shape of the hole as it is heated, ensuring a firm and tight fit even at high temperatures. Its hardness and strength block gas, water, or chemicals from entering pipes or tubes. These reusable plugs come in a premium high temp silicone material or an economical reduced temp EPDM material.
Silicone: high-quality masking material that can withstand temperatures up to 600F | 316C. EDPM is a reusable and somewhat less expensive material, making it slightly less resistant to high temperatures but of superior chemical resistance. It can withstand temperatures up to 425F | 218C. Used in chemical, machining applications and industrial equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Taper Diameter | Colour | Material | Special Offer | Minimum Taper Diameter | Plug Style | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.2116 - $0.3896 | 348 In stock |
0.472 in
12.0 mm
|
Natural
|
Silicone
|
|
0.354 in
9.0 mm
|
Solid
|
||
| $0.0193 - $0.0356 | 19 In stock |
0.079 in
2.0 mm
|
Natural
|
Silicone
|
|
0.02 in
0.5 mm
|
Solid
|
||
| $0.3763 - $0.6931 | 15 In stock |
0.626 in
15.9 mm
|
Natural
|
Silicone
|
|
0.437 in
11.1 mm
|
Solid
|
||
| $3.4748 - $6.4011 | 15 In stock |
1.689 in
42.9 mm
|
Natural
|
Silicone
|
|
1.406 in
35.7 mm
|
Solid
|
||
| $0.476 - $0.8768 | 35 In stock |
0.787 in
20.0 mm
|
Natural
|
Silicone
|
|
0.61 in
15.5 mm
|
Solid
|
||
| $0.1687 - $0.3108 | 11 In stock |
0.433 in
11.0 mm
|
Natural
|
Silicone
|
|
0.335 in
8.5 mm
|
Solid
|
||
| $4.6843 - $8.6289 | 7 In stock |
1.969 in
50.0 mm
|
Natural
|
Silicone
|
|
1.626 in
41.3 mm
|
Solid
|
||
| $3.9826 - $7.3364 | 8 In stock |
1.811 in
46.0 mm
|
Natural
|
Silicone
|
|
1.5 in
38.1 mm
|
Solid
|
||
| $22.8941 - $24.099 | Request the lead time here |
3.5 in
88.9 mm
|
Natural
|
Silicone
|
|
3 in
76.2 mm
|
Solid
|
||
| $1.1649 - $2.1461 | 121 In stock |
1 in
25.4 mm
|
Natural
|
Silicone
|
|
0.78 in
19.8 mm
|
Solid
|
||
| $0.2996 - $0.5517 | 11 In stock |
0.563 in
14.3 mm
|
Natural
|
Silicone
|
|
0.311 in
7.9 mm
|
Solid
|
||
| $5.2662 - $9.701 | 14 In stock |
2.063 in
52.4 mm
|
Natural
|
Silicone
|
|
1.752 in
44.5 mm
|
Solid
|
||
| $6.0208 - $11.0909 | 88 In stock |
2.205 in
56.0 mm
|
Natural
|
Silicone
|
|
1.874 in
47.6 mm
|
Solid
|
||
| $0.018 - $0.0332 | Request the lead time here |
0.063 in
1.6 mm
|
Natural
|
Silicone
|
|
0.016 in
0.4 mm
|
Solid
|
||
| $0.1209 - $0.2227 | 4 In stock |
0.343 in
8.7 mm
|
Natural
|
Silicone
|
|
0.189 in
4.8 mm
|
Solid
|
||
| $0.3673 - $0.6766 | 11 In stock |
0.752 in
19.1 mm
|
Natural
|
Silicone
|
|
0.563 in
14.3 mm
|
Solid
|
||
| 461521 | $14.4574 - $15.2183 | 102 In stock |
2.953 in
75.0 mm
|
Natural
|
Silicone
|
|
2.437 in
61.9 mm
|
Solid
|
|
| $3.759 - $6.9246 | 16 In stock |
1.752 in
44.5 mm
|
Natural
|
Silicone
|
|
1.469 in
37.3 mm
|
Solid
|
||
| $0.6388 - $0.6725 | 300 In stock |
0.752 in
19.1 mm
|
Natural
|
Silicone
|
|
0.563 in
14.3 mm
|
Solid
|
||
| 41329 | $0.5008 - $0.9225 | 108 In stock |
0.657 in
16.7 mm
|
Natural
|
Silicone
|
|
0.5 in
12.7 mm
|
Solid
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue