Menu Search

Strap Standard Strap

Standard Cinch Strap has a hook and loop strap design that holds hoses securely, allowing them to expand or contract as pressure changes. It is durable and provides a secure, adjustable binding solution that is easy to use. Black made from Polyester.
Item code:

SGAB007

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 $585.00
5 - 24 $555.75
25 + $527.9625
Standard pack: 1

Order in multiple of 1

Total price

$585.00

1 x $585.00

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Polyester
Type Standard Strap

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us